IESNA:LM-63-2002
[TEST]P952556
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25159
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2756.2 3010.4 3286.9 3580.5 3834.7 4047.6 4209 4303.5 4318.9 4272.6
4224.5 4221.1 4250.2 4313.8 4463.2 4835.8 5761.4 7150.7 8388.9 9340.2
10071.8 10762.1 11385.5 11971.1 12364.4 11797.7 9549.8 6680.2 4619.5 3106.5
1310.3 415.6 197.5 85.9 27.5 0 0
2756.2 3015.5 3307.5 3590.8 3846.7 4059.6 4231.4 4325.8 4339.5 4298.3
4245.1 4243.4 4265.7 4331 4483.8 4775.7 5572.5 6927.5 8308.2 9293.9
10054.6 10820.5 11406.1 11979.7 12403.9 12038.1 9956.7 7109.5 4841 3221.6
1394.4 451.6 230.1 101.3 36.1 0 0
2756.2 3012.1 3295.4 3568.5 3812.3 4015 4171.3 4269.1 4279.4 4243.4
4203.9 4197 4221.1 4286.3 4432.3 4705.3 5352.7 6573.7 7947.5 9015.7
9805.6 10636.8 11425 12148 12759.3 12934.5 11533.2 8974.5 6055.1 3932.6
1820.3 717.8 403.6 223.2 103 34.3 0
2756.2 2991.5 3254.2 3515.3 3735.1 3922.2 4071.7 4148.9 4174.7 4159.2
4130 4126.6 4147.2 4178.1 4264 4437.4 4732.8 5412.8 6573.7 7906.3
9091.2 10192 11315.1 12372.9 13384.4 14174.4 14708.4 14751.4 13827.5 10969.9
6165 2206.7 886.1 474 218.1 49.8 0
2756.2 2957.1 3189 3427.7 3635.5 3812.3 3953.2 4047.6 4090.5 4100.8
4099.1 4109.4 4138.6 4166.1 4221.1 4346.4 4566.2 4897.7 5517.6 6565.1
7933.8 9395.2 10865.2 12395.3 13657.5 14849.3 16018.7 17325.6 18343.9 17595.2
13920.2 7667.6 3017.2 1349.8 570.1 58.4 0
2756.2 2938.3 3142.6 3348.7 3537.6 3711 3851.8 3961.7 4021.9 4064.8
4095.7 4145.5 4221.1 4281.2 4337.8 4427.1 4617.7 4923.4 5390.5 5962.4
6805.5 7909.8 9166.8 10516.6 11909.3 13453.1 15177.3 17201.9 19990.8 21647.9
19805.3 14887 8096.9 2888.5 717.8 41.2 0
2756.2 2927.9 3128.9 3336.7 3520.4 3693.9 3843.3 3951.4 4016.7 4057.9
4100.8 4150.6 4222.8 4286.3 4353.3 4452.9 4638.4 4938.9 5409.4 6015.6
6824.4 7906.3 9134.2 10456.5 11876.7 13437.7 15199.6 17330.7 19987.3 21548.3
19535.7 14602 8057.4 2946.8 709.2 46.4 0
2756.2 2893.6 3058.5 3238.8 3412.2 3580.5 3731.6 3858.7 3949.7 4020.1
4094 4183.3 4281.2 4363.6 4444.3 4559.4 4744.8 5031.6 5457.5 6037.9
6776.4 7679.6 8763.2 10011.7 11423.3 13011.8 14746.2 16619.8 18920.9 20679.4
18275.2 11413 5177.6 1761.9 419 36.1 0
2756.2 2871.3 2994.9 3137.5 3292 3448.3 3602.8 3738.5 3862.1 3970.3
4083.7 4191.9 4294.9 4385.9 4488.9 4638.4 4853 5184.4 5682.5 6362.5
7262.3 8335.6 9580.7 10940.7 12324.9 13781.1 15276.9 16865.3 18445.2 18977.6
16861.9 11301.4 4861.6 1458 587.3 163.1 0
2756.2 2831.8 2921.1 3024.1 3152.9 3293.7 3431.1 3573.6 3704.2 3836.4
3970.3 4092.3 4195.3 4305.2 4422 4561.1 4777.5 5124.3 5660.1 6441.5
7458.1 8631 9886.3 11158.8 12426.2 13698.7 15009 16264.3 16836.1 15745.7
12398.7 6220 1679.5 637.1 346.9 96.2 0
2756.2 2790.6 2835.2 2907.3 3003.5 3108.3 3233.6 3355.5 3487.8 3611.4
3755.7 3894.8 4032.2 4176.4 4325.8 4504.4 4750 5131.2 5704.8 6561.7
7686.5 9020.8 10308.8 11418.1 12378.1 13286.5 14025 14200.1 13307.1 10872.1
6783.2 2479.7 498 152.8 53.2 18.9 0
2756.2 2770 2788.9 2843.8 2922.8 3010.4 3115.1 3223.3 3340.1 3465.5
3599.4 3736.8 3887.9 4042.5 4214.2 4420.3 4689.9 5086.6 5643 6405.4
7427.2 8612.1 9699.2 10375.8 10686.6 10743.3 10513.1 9785 8450.7 6479.3
3814.1 1298.3 295.4 84.1 24 10.3 0
2756.2 2742.5 2744.2 2773.4 2826.6 2891.9 2970.9 3055 3139.2 3218.2
3305.7 3386.5 3480.9 3571.9 3671.5 3791.7 3968.6 4246.8 4686.4 5327
6149.6 6984.1 7559.4 7640.1 7179.9 6324.7 5102 3582.2 2041.8 934.2
400.1 151.1 56.7 22.3 10.3 1.7 0
2756.2 2694.4 2658.3 2637.7 2620.6 2589.6 2536.4 2452.3 2340.6 2208.4
2057.3 1897.6 1737.9 1595.3 1485.4 1404.7 1346.3 1324 1439.1 1705.3
2000.6 2242.8 2229 1837.5 1288 858.6 594.2 413.9 276.5 171.7
108.2 68.7 34.3 13.7 3.4 0 0
2756.2 2649.8 2567.3 2464.3 2316.6 2132.9 1916.5 1674.3 1416.7 1164.3
980.6 884.4 863.8 872.4 901.6 927.3 947.9 949.7 927.3 881
829.4 777.9 723 662.9 583.9 486 379.5 273 204.4 149.4
96.2 56.7 22.3 8.6 3.4 0 0
2756.2 2610.3 2462.6 2265.1 1993.8 1696.7 1385.8 1111.1 953.1 899.9
872.4 848.3 829.4 810.6 800.2 793.4 784.8 765.9 724.7 664.6
604.5 544.4 486 419 352 293.7 250.7 212.9 168.3 115.1
58.4 29.2 13.7 5.2 0 0 0
2756.2 2570.8 2363 2047 1696.7 1341.2 1061.3 954.8 923.9 898.1
872.4 846.6 820.9 795.1 757.3 714.4 664.6 606.2 542.7 480.8
422.4 370.9 329.7 297.1 266.2 237 206.1 163.1 111.6 75.6
49.8 27.5 12 5.2 0 0 0
2756.2 2546.7 2263.4 1894.2 1478.6 1128.2 985.7 956.5 929 899.9
875.8 846.6 815.7 777.9 729.8 669.7 604.5 537.5 467.1 398.4
341.7 305.7 279.9 255.9 230.1 204.4 175.2 139.1 109.9 87.6
63.5 41.2 13.7 1.7 0 0 0
2756.2 2512.4 2167.2 1729.3 1300 1045.8 989.1 961.7 934.2 905
879.2 851.8 819.1 774.5 714.4 650.8 573.6 496.3 412.1 352
312.5 288.5 269.6 249 226.7 199.2 164.9 135.7 113.3 89.3
65.3 41.2 12 0 0 0 0
2756.2 2508.9 2136.3 1665.8 1231.3 1035.5 999.5 970.3 941.1 913.6
886.1 855.2 822.6 774.5 716.1 638.8 551.2 463.7 391.5 336.6
302.2 279.9 259.3 237 211.2 178.6 142.5 118.5 96.2 73.8
49.8 27.5 6.9 0 0 0 0
2756.2 2508.9 2114 1631.4 1202.1 1035.5 1006.3 977.1 944.5 913.6
886.1 856.9 824.3 781.4 726.4 650.8 558.1 465.4 386.4 328
293.7 273 252.4 228.4 199.2 158 121.9 101.3 82.4 61.8
39.5 15.5 1.7 0 0 0 0
2756.2 2517.5 2124.3 1636.6 1202.1 1035.5 1006.3 977.1 946.2 917
887.8 858.6 827.7 786.5 731.6 647.4 554.7 458.5 379.5 322.8
291.9 271.3 249 226.7 195.8 147.7 115.1 96.2 75.6 55
34.3 12 0 0 0 0 0
